SLVUDK6A October   2025  – November 2025 TRF3302-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
      1. 3.2.1 PCB Stack-Up and Material
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1.     Trademarks
  9. 5Revision History

Specification

ConnectorParameterValue
RF_IN(ANT)RF input port from antennaMax 10dBm
RF_OUTOutput RF port
J1

J1.1 VCC

J1.2 GND

Voltage supply range from 1.8V to 3.3V
J2

J2.1 GND

J2.2 ENABLE

J2.3 VCC

Connect J2.2 to J2.3 for operation mode and connect J2.2 to J2.1 for shutdown mode. A potential must be forced on J2.2, and non-operational if left open.