SLVUDK6A October 2025 – November 2025 TRF3302-Q1
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB | 1 | Printed Circuit Board | AMPS228 | Any | ||
| C1 | 1 | 1000pF | CAP, CERM, 1000pF, 25V, ± 10%, X7R, 0201 | 0201 | GRM033R71E102KA01D | MuRata |
| C2 | 1 | 1uF | CAP, CERM, 1uF, 25V, ± 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71E105KA64D | MuRata |
| C3 | 1 | 0.01uF | CAP, CERM, 0.01µF, 25V, ± 10%, X7R, 0201 | 0201 | GRM033R71E103KE14D | MuRata |
| C4 | 1 | 100pF | CAP, CERM, 100pF, 25V, ± 10%, X7R, 0201 | 0201 | GRM033R71E101KA01D | MuRata |
| C12 | 1 | 10pF | CAP, CERM, 10pF, 50V, ± 5%, C0G/NP0, 0402 | 0402 | GJM1555C1H100JB01 | MuRata |
| FB1 | 1 | Ferrite Bead, 0201, 120Ω @ 100MHz, 25%, 0.23Ω, 450mA | 0201 | BLM03AX121SN1D | Murata | |
| J1 | 1 | Header, 2.54mm, 2x1, Tin, TH | Header, 2.54mm, 2x1, TH | TSW-102-23-T-S | Samtec | |
| J2 | 1 | Header, 2.54mm, 3x1, Tin, TH | Header, 2.54mm, 3x1, Tin, TH | 22284030 | Molex | |
| L1 | 1 | 8.2nH | 8.2nH Unshielded Wirewound Inductor 1.6A 70mΩ Max 0402 (1005 Metric) | 0402 | 0402DC-8N2XGRW | Coilcraft |
| R1, R3 | 2 | 0 | RES, 0, 5%, 0.05W, 0201 | 0201 | CRCW02010000Z0ED | Vishay-Dale |
| R2 | 1 | 0 | RES, 0, 5%, 0.063W, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
| RF_IN(ANT), RF_OUT | 2 | Connector, End launch SMA, 50Ω, SMT | SMA End Launch | 142-0701-851 | Cinch Connectivity | |
| U1 | 1 | TRF3302-Q1 | WSON-FCRLF-6 | TRF3302VBLRQ1 | Texas Instruments | |
| C5, C6 | 0 | 20pF | CAP, CERM, 20pF, 50V, ± 5%, C0G/NP0, 0402 | 0402 | C0402C200J5GACTU | Kemet |
| C8 | 0 | 1nF | Chip Multilayer Ceramic Capacitors for General Purpose, 0201, 1000pF, C0G, 30ppm/°C, 5%, 25V | 0201 | GRM0335C1E102JA01D | Murata |
| L2 | 0 | 7.2nH | Chip Inductors 7.2nH 1500mA 0.055Ω | 0402 | 0402HP-6N8XGLW | Coilcraft |