Based on FSWP noise analyzer findings
we performed the same experiment on TI PLL based synthesizer LMX2820. A 10MHz sine
wave input at different power levels was injected directly and through the low noise
buffer (LMK1C110x).
There were two cases in the
experiment,
- Case 1: Sine wave input from SMA100B to LMX2820 at different
power levels.
- Case 2: Sine wave input from SMA100B at same power levels as
Case 1 amplified with LMK1C110x clock buffer into LMX2820.
Different power levels at the input were used to see the impact on the performance of
PLL vs buffer input stage.
As shown in the Figure 5-3, there is significant improvement in phase noise of the PLL
which results in improved jitter performance across different bands. PLL performance
gap increases as we lower the power at 10MHz input reference shown between Trace 1
(Yellow) and Trace 4 (Orange) in Figure 5-3. This is due to further degradation in slew rate at the
input.
At higher input frequencies shown in
Figure 5-4, the performance gaps between the sine to square wave case gets
smaller but if the input amplitude is small then buffer helps imporve phase
noise.
Adding a buffer stage at lower power
helps improve the performance margins in the system. Even at 14dBm and 10dBm (Trace
6: Red ) input power level, better slew rates from the clock buffer outperforms the
PLL input stage. This shows that clock buffer can still be used even at higher power
levels to further enhance the phase noise.
Figure 5-3 10MHz Reference Input to
LMX2820 100MHz Output With or Without Buffer (Case 1: T1 to T3, Case 2: T4
to T6, Input power: -6dBm, 5dBm, 10dBm)
Figure 5-4 100MHz Reference Input to
LMX2820 1GHz Output With or Without Buffer (Case 1: T1 to T3, Case 2: T4 to
T6, Input power: -6dBm, 5dBm, 10dBm)
Figure 5-5 10MHz Reference Input to
LMX2820 100MHz Output With or Without Buffer (Case 1: T1 to T3, Case 2: T4
to T6, Input power: -10dBm, 0dBm, 14dBm)
Figure 5-6 10MHz Reference Input to
LMX2820 1GHz Output With or Without Buffer (Case 1: T1 to T3, Case 2: T4 to
T6, Input power: -6dBm, 5dBm, 10dBm)
Following jitter measurement plots show the
jitter impact at different bands when using the direct sinewave input to LMX2820
versus sinewave input through LMK1C110x clock buffer . Integrated jitter for the
worst-case option improve approximately 5 times when using the clock buffer shown in
Figure 5-11.
Figure 5-7 Total RMS Jitter (12kHz -
20MHz) 10MHz Reference Input to LMX2820 100MHz Output With or Without Buffer
(Case 1: T1 to T3, Case 2: T4 to T6, Input power: -6dBm, 5dBm,
10dBm)
Figure 5-9 Total RMS Jitter (12kHz -
20MHz): 10MHz Reference Input to LMX2820 1GHz Output With or Without Buffer
(Case 1: T1 to T3, Case 2: T4 to T6, Input power: -6dBm, 5dBm,
10dBm)
Figure 5-11 Total RMS Jitter (10Hz -
50MHz) 10MHz Reference Input to LMX2820 100MHz Output With or Without Buffer
(Case 1: T1 to T3, Case 2: T4 to T6, Input power: -6dBm, 5dBm,
10dBm)
Figure 5-13 Total RMS Jitter (10Hz -
50MHz): 10MHz Reference Input to LMX2820 1GHz Output With or Without Buffer
(Case 1: T1 to T3, Case 2: T4 to T6, Input power: -6dBm, 5dBm,
10dBm)
Figure 5-8 Total RMS Jitter (12kHz -
20MHz: 10MHz Reference Input to LMX2820 100MHz Output With or Without Buffer
(Case 1: T1 to T3, Case 2: T4 to T6, Input power: -10dBm, 0dBm, 14dBm)
Figure 5-10 Total RMS Jitter (12kHz -
20MHz): 100MHz Reference Input to LMX2820 1GHz Output With or Without Buffer
(Case 1: T1 to T3, Case 2: T4 to T6, Input power: -6dBm, 5dBm,
10dBm)
Figure 5-12 Total RMS Jitter (10Hz -
50MHz: 10MHz Reference Input to LMX2820 100MHz Output With or Without Buffer
(Case 1: T1 to T3, Case 2: T4 to T6, Input power: -10dBm, 0dBm, 14dBm)
Figure 5-14 Total RMS Jitter (10Hz -
50MHz): 100MHz Reference Input to LMX2820 1GHz Output With or Without Buffer
(Case 1: T1 to T3, Case 2: T4 to T6, Input power: -6dBm, 5dBm,
10dBm)