SNAU279A July   2022  – September 2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2EVM Quick Start
  5. 3EVM Configuration
    1. 3.1  Power Supply
    2. 3.2  Logic Inputs and Outputs
    3. 3.3  Switching Between I2C and SPI
    4. 3.4  Generating SYSREF Request
    5. 3.5  XO Input
      1. 3.5.1 48-MHz TCXO (Default)
      2. 3.5.2 External Clock Input
      3. 3.5.3 Additional XO Input Options
      4. 3.5.4 APLL Reference Options
    6. 3.6  Reference Clock Inputs
    7. 3.7  Clock Outputs
    8. 3.8  Status Outputs and LEDs
    9. 3.9  Requirements for Making Measurements
    10. 3.10 Typical Phase Noise Characteristics
  6. 4EVM Schematics
    1. 4.1  Power Supply Schematic
    2. 4.2  Alternative Power Supply Schematic
    3. 4.3  Power Distribution Schematic
    4. 4.4  LMK5B33414 and Input Reference Inputs IN0 to IN1 Schematic
    5. 4.5  Clock Outputs OUT0 to OUT3 Schematic
    6. 4.6  Clock Outputs OUT4 to OUT9 Schematic
    7. 4.7  Clock Outputs OUT10 to OUT13 and Clock Inputs IN2 and IN3 Schematic
    8. 4.8  XO Schematic
    9. 4.9  Logic I/O Interfaces Schematic
    10. 4.10 USB2ANY Schematic
  7. 5EVM Bill of Materials
    1. 5.1 Loop Filter and Vibration Nonsensitive Capacitors
  8. 6Appendix A - TICS Pro LMK5B33414 Software
    1. 6.1  Using the Start Page
      1. 6.1.1 Step 1
      2. 6.1.2 Step 2
      3. 6.1.3 Step 3
      4. 6.1.4 Step 4
      5. 6.1.5 Step 5
      6. 6.1.6 Step 6
      7. 6.1.7 Step 7
    2. 6.2  Using the Status Page
    3. 6.3  Using the Input Page
      1. 6.3.1 Cascaded Configurations
        1. 6.3.1.1 Cascade VCO to APLL Reference
    4. 6.4  Using APLL1, APLL2, and APLL3 Pages
      1. 6.4.1 APLL DCO
    5. 6.5  Using the DPLL1, DPLL2, and DPLL3 Pages
      1. 6.5.1 DPLL DCO
    6. 6.6  Using the Validation Page
    7. 6.7  Using the GPIO Page
    8. 6.8  SYNC/SYSREF/1-PPS Page
    9. 6.9  Using the Outputs Page
    10. 6.10 EEPROM Page
    11. 6.11 Design Report Page
  9. 7Revision History

EEPROM Page

The EEPROM page is used to write the currently loaded device settings into the device EEPROM. To program the EEPROM, press the Program EEPROM button.

Press the Register commit method button to display the registers that will be written to the EEPROM. The register sequence will populate under the OUTPUT section of Figure 6-23, where you can copy the sequence and use it to program the device with your own tool if you do not wish to use the TICS Pro GUI.

GUID-20220710-SS0I-8ZMT-SKKX-CXGBJQPBCXPB-low.pngFigure 6-23 EEPROM Page.