SNIU049 May   2021 TMP126 , TMP126-Q1 , TMP127-Q1

 

  1. 1Trademarks
  2. 2Overview
    1. 2.1 EVM Kit Contents
  3. 3EVM Hardware
    1. 3.1 TMP126EVM Board
    2. 3.2 Perforations
    3. 3.3 Subregulator
    4. 3.4 Logic Level Translator
    5. 3.5 Status LEDs
    6. 3.6 Programming Header
    7. 3.7 BSL Button
    8. 3.8 EVM Operating Conditions
  4. 4Software Download
    1. 4.1 Live Software on dev.ti.com
    2. 4.2 Offline Software
      1. 4.2.1 Download from dev.ti.com
  5. 5Software
    1. 5.1 Home Tab
    2. 5.2 Data Capture Tab
    3. 5.3 Settings Tab
    4. 5.4 Registers Tab
    5. 5.5 Collateral Tab
  6. 6Schematic, Board Layout and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Printed-Circuit Board
    3. 6.3 Bill of Materials

Home Tab

The Home Tab is shown at software launch. The "Learn More..." link displays the features of and the functional diagram for the TMP126 device. The icons on the bottom of this tab are shortcuts to the other functional tabs of the GUI, and correspond to the icons on the left hand side of the GUI.

GUID-D62DC3EF-3AEE-4FFD-8F9D-3A93244CD6AB-low.pngFigure 5-1 Home