SNLA293 May 2022 DP83TC811R-Q1 , DP83TC811S-Q1
The following table maps the read value of Register 0x198[7:0] (SQI 8-bit) with OA specified 3-bit SQI value and link quality.
SQI 8-bit | SQI 3-bit | Link Quality |
---|---|---|
SQI < 0x28 | 0 | *No link |
0x28 ≤ SQI < 0x31 | 1 | Bad |
0x31 ≤ SQI < 0x3B | 2 | |
0x3B ≤ SQI < 0x44 | 3 | |
0x44 ≤ SQI < 0x4B | 4 | |
0x4B ≤ SQI < 0x58 | 5 | Good |
0x58 ≤ SQI < 0x64 | 6 | Excellent |
0x64 ≤ SQI | 7 |