SNLA389A December   2021  – May 2022 DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1 , DP83TC814R-Q1 , DP83TC814S-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Hardware Configuration
    1. 2.1 Schematic
  4. 3Software Configuration
  5. 4Testing PMA
    1. 4.1 PMA Testing Procedure
  6. 5Testing IOP: Link-up and Link-down
    1. 5.1 IOP Testing Procedure
  7. 6Testing SQI
    1. 6.1 SQI Value Interpretation
  8. 7Testing TDR
    1. 7.1 TDR Testing Procedure
  9. 8Testing EMC and EMI
  10. 9Revision History

Testing IOP: Link-up and Link-down

OA TC-1 specifies different PHY level tests to test link-up time, link-down time, and link stability. This section highlights the test sequence used for these IOP tests for PHY-level testing and the same can be ported for ECU level tests.

TC-1 interoperability tests are carried out by OA compliance test house C&S. To test interoperability of DP83TC81x, C&S tests each of these parameters with DP83TC81x and other 100Base-T1 certified PHYs as its link-partners. Each of these parameters are tested for a large number of iterations over different temperatures and cable lengths.

A detailed IOP test report from C&S with OA compliant results is available on request.