SNLA493 August   2025 DS90UB935-Q1 , DS90UB960-Q1

 

  1.   1
  2.   Introduction
  3. 1Diagnostic mechanisms
    1. 1.1 Link lock detection
    2. 1.2 Video pass detection
    3. 1.3 Enable or disable RX forwarding
    4. 1.4 Clear the deserializer error status register
    5. 1.5 Disable DFE module
    6. 1.6 Reset SER/Sensor configuration and enable DFE module
  4. 2Flow chart of the system hot swap mechanism
  5. 3Reference codes
  6. 4References

Enable or disable RX forwarding

When a camera access or removal is detected via Link lock, the deserializer can enable or disable RX0/1/2/3 data forwarding respectively via register 0x20 bit4-7.