SNLU278 March 2021 DS160PR412 , DS160PR421
Table 4-1 lists the SHARE registers. All register offset addresses not listed in Table 4-1 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
0x0E | SEL_Override | Select Input Override | Go |
0x0F | SEL_Val | Select Input Value | Go |
0xE2 | General | General Control Register | Go |
0xF0 | DEVICE_ID0 | Device ID0 Register | Go |
0xF1 | DEVICE_ID1 | Device ID1 Register | Go |
Complex bit access types are encoded to fit into small table cells. Table 4-2 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read only access |
Write Type | ||
R/W/SC | R/W/SC | Read / Write access, Self-Clearing |
Reset or Default Value | ||
-n | Value after reset or the default value |
Select Override is shown in Table 4-3.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6 | RESERVED | R | 0x0 | Reserved |
5 | RESERVED | R | 0x0 | Reserved |
4 | RESERVED | R | 0x0 | Reserved |
3 | RESERVED | R | 0x0 | Reserved |
2 | SEL_OV | R/W | 0x0 | Select Input Override 0 = SEL Pin Value, 1 = Override |
1 | RESERVED | R | 0x0 | Reserved |
0 | RESERVED | R | 0x0 | Reserved |
Select Value is shown in Table 4-4.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6 | RESERVED | R | 0x0 | Reserved |
5 | RESERVED | R | 0x0 | Reserved |
4 | RESERVED | R | 0x0 | Reserved |
3 | RESERVED | R | 0x0 | Reserved |
2 | SEL_VAL | R/W | 0x0 | Select Value 0 = Port A, 1 = Port B |
1 | RESERVED | R | 0x0 | Reserved |
0 | RESERVED | R | 0x0 | Reserved |
General is shown in Table 4-5.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6 | rst_i2c_regs | R/W/SC | 0x0 | Device Reset Control: Reset all I2C registers to default values (self-clearing). |
5 | RESERVED | R | 0x0 | Reserved |
4 | RESERVED | R | 0x0 | Reserved |
3 | RESERVED | R | 0x0 | Reserved |
2 | RESERVED | R | 0x0 | Reserved |
1 | RESERVED | R | 0x0 | Reserved |
0 | RESERVED | R | 0x0 | Reserved |
DEVICE_ID0 is shown in Table 4-6.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6 | RESERVED | R | 0x0 | Reserved |
5 | RESERVED | R | 0x0 | Reserved |
4 | RESERVED | R | 0x0 | Reserved |
3 | device_id0_3 | R | X | Device ID0 [3:1]: DS160PR412 = 111 DS160PR421 = 101 |
2 | device_id0_2 | R | X | see MSB |
1 | device_id0_1 | R | X | see MSB |
0 | RESERVED | R | X | Reserved |
DEVICE_ID1 is shown in Table 4-7.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | device_id1_7 | R | 0x0 | Device ID1: 0010 0111 |
6 | device_id1_6 | R | 0x0 | See MSB |
5 | device_id1_5 | R | 0x1 | See MSB |
4 | device_id1_4 | R | 0x0 | See MSB |
3 | device_id1_3 | R | 0x0 | See MSB |
2 | device_id1_2 | R | 0x1 | See MSB |
1 | device_id1_1 | R | 0x1 | See MSB |
0 | device_id1_0 | R | 0x1 | See MSB |