SNLU278 March   2021 DS160PR412 , DS160PR421

 

  1. 1Access Methods
    1. 1.1 Register Programming Through I2C orSMBus
  2. 2Register Map Overview
  3. 3Example Programming Sequences
    1. 3.1 Set CTLE Gain Level
    2. 3.2 Reset RX Detect State Machine
    3. 3.3 Set SEL Input
    4. 3.4 Set CTLE DC Gain Level
    5. 3.5 Set VOD Level
  4. 4SHARE Registers
  5. 5CHANNEL Registers
  6. 6References

Access Methods

There are two ways the designer can configure the DS160PR4xx. The methods are:

  • Register control through the I2C orSerial Management Bus (SMBus)
  • Pin Control