SNOAA76 August   2021 LDC3114 , LDC3114-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Benefits of Inductive Proximity Sensing
    2. 1.2 Common Applications
    3. 1.3 Human-Machine Interface Design Guide
  3. 2System Considerations
    1. 2.1 Target Properties
    2. 2.2 Sensing Distance
    3. 2.3 LDC3114 Device Features
  4. 3Design
    1. 3.1 Sensor Size and Frequency
    2. 3.2 Linear Sensing Region
  5. 4Measured Raw Data Output
    1. 4.1 Measured Response of LDCCOILEVM Sensor N
    2. 4.2 Measured Response of LDCCOILEVM Sensor R
  6. 5Observed Effects of Ambient Temperature
  7. 6References

Common Applications

As a result of the benefits of inductive sensing, there are many applications that can be optimized with the addition of inductive metal detection. Immunity against dust and dirt makes inductive sensing a robust choice for household appliances or power tools that may be exposed to grease and other contaminants.

The following is an abbreviated list of applications in which inductive metal detection can be used:

  • Spring compression detection
  • Grip detection in power tools
  • Stove top
  • Rangehood display panels
  • Pipe detection
  • ATM interfaces