SNOSCZ7A December 2015 – January 2016 LDC0851
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
LCOM | 1 | A | Common coil input |
LSENSE | 2 | A | Sense coil input |
LREF | 3 | A | Reference coil input |
ADJ | 4 | A | Threshold adjust pin |
OUT | 5 | O | Switch output |
EN | 6 | I | Enable input |
GND | 7 | G | Ground |
VDD | 8 | P | Power Supply |
DAP | DAP | G | Connect to Ground for improved thermal performance(2) |