SNOU183 May   2021 TLV3601 , TLV3601-Q1 , TLV3603 , TLV3603-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3EVM Specifications
  5. 4Recommended Equipment
  6. 5Quick Start Procedure
  7. 6Board Setup
    1. 6.1 Supply Voltage
    2. 6.2 Inputs
    3. 6.3 Outputs
    4. 6.4 Hysteresis
  8. 7Layout Guidelines
  9. 8Schematic
  10. 9Bill of Materials

EVM Specifications

  • Supply Range (VCC - VEE): 2.4 V to 5.5 V
  • Input Common Mode Range: (Vee -200 mV) to (VCCI/VCCO + 200 mV)
GUID-20210415-CA0I-N366-JP9N-MZKWVXHVZJLV-low.svgFigure 3-1 EVM Pin Assignments for Evaluating TLV3601
GUID-20210415-CA0I-GFZJ-RM7F-FR15S7NGNMZ1-low.svgFigure 3-2 EVM Pin Assignments for Evaluating TLV3603