SNVU588A December 2017 – January 2022 TPS40345
| PARAMETER | NOTES AND CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUTS CHARACTERISTICS | ||||||
| VIN | Input voltage | 8 | 12 | 14 | V | |
| IIN | Input current | VIN = Nom, IOUT = Max | 2.3 | 2.5 | A | |
| No load input current | VIN = Nom, IOUT = 0A | 40 | 50 | mA | ||
| VIN_UVLO | Input UVLO | IOUT = 10 A | 3.0 | V | ||
| OUTPUTS CHARACTERISTICS | ||||||
| VOUT1 | Output voltage 1 | VIN = 12 V, IOUT = 20 A | 1.17 | 1.2 | 1.23 | V |
| Line regulation | VIN = 8 V to 14 V | 0.5% | ||||
| Load regulation | IOUT = 0 A to 20 A | 0.5% | ||||
| VOUT_ripple | Output voltage ripple | VIN = 12 V, IOUT = 20 A | 24 | mVpp | ||
| IOUT1 | Output current 1 | VIN = 8 V to 14 V | 0 | 20 | A | |
| SYSTEMS CHARACTERISTICS | ||||||
| fSW | Switching frequency | 540 | 600 | 660 | kHz | |
| ηpk | Peak efficiency | VIN = 12 V | 88% | |||
| η | Full load efficiency | VIN = 12 V, IOUT = 20 A | 86% | |||