SNVU621D May 2019 – July 2021 LM61440 , LM61440-Q1 , LM61460 , LM61460-Q1
The LM61460-Q1 EVM has the board populated with the LM61460 in either one of two variants. Based on the label populated, you can figure out which device trim is populated on the EVM and the corresponding features. This board uses the LM61460-Q1 and limiting current to 6 A and comes with auto mode enabled.
| LABEL | U1 | IOUT | SWITCHING FREQUENCY | VIN RANGE | VOUT | AUTO MODE | FPWM | SPREAD SPECTRUM |
|---|---|---|---|---|---|---|---|---|
| LM61460EVM-AS-400K | LM61460AASQRJRRQ1 | 6 A | 400 kHz | 3 to 36 V | 5 V | Enabled | Disabled | Enabled |
| LM61460EVM-FS-400K | LM61460AFSQRJRRQ1 | 6 A | 400 kHz | 3 to 36 V | 5 V | Disabled | Enabled | Enabled |