SNVU792 September   2021 LM5152-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Applications
    2. 1.2 Features
  3. 2EVM Setup
    1. 2.1 EVM Characteristics
    2. 2.2 EVM Connectors and Test Points
  4. 3Test Setup and Procedures
    1. 3.1 Equipment
  5. 4Test Results
    1. 4.1 Efficiency
    2. 4.2 Loop Response
    3. 4.3 Thermal Performance
    4. 4.4 Typical Waveforms
  6. 5PCB Layers
  7. 6Schematic
  8. 7Bill of Materials

Features

The LM5152EVM-BST has the following features:

  • Input voltage range from 2.5 V to 36 V (7 V to start up)
  • Internal low leakage current high-impedance feedback resistors with programmable output voltage
  • Operating frequency of 440 kHz with externally clock synchronization up or down by 20%
  • Bypass mode operation when VIN is greater than VOUT
  • Selectable forced PWM (FPWM), skip mode, or diode emulation using the MODE pin
  • High power conversion efficiency across a wide operating range
  • Cycle-by-cycle peak current limiting
  • Optional frequency dithering for improved EMI performance
  • Boost STATUS indicator
  • Programmable soft-start time
  • Programmable line undervoltage lockout (UVLO)