SNVU794 September   2021 LM61430-Q1

 

  1.   Trademarks
  2. 1Quick Start
  3. 2Detailed Descriptions
  4. 3Schematic
  5. 4Board Layout
  6. 5Thermal Performance
    1. 5.1 Additional Performance Curves
  7. 6Bill of Materials (BOM)

Quick Start

  1. Connect the voltage supply between the VIN_EMI and GND_EMI pins.
  2. Connect the load of the converter between the VOUT and GND connectors.
  3. Set the supply voltage at an appropriate level between 6 V to 36 V. Set the current limit of the supply above 3 A. The 6-V minimum makes sure there is sufficient headroom on maximum dropout voltage.
  4. Turn on the power supply. Monitor the output voltage with sense points. The maximum load current must be below 3 A with the LM61430-Q1.

See Figure 4-1 for connector locations.

GUID-B5F70B40-D946-48A4-8F46-18A24BA14C02-low.gif