SNVU809 February 2022 LMQ66430 , LMQ66430-Q1
| Designator | Description | Manufacturer | Part number | QTY |
|---|---|---|---|---|
| CBULK | 47-µF 50-V Aluminum Electrolytic Capacitors Radial, Can - SMD 1500 hours at 125°C | Vishay BC Components | MAL214699101E3 | 1 |
| CD | CAP, CERM, 1 µF, 50 V,±20%, X5R, AEC-Q200 Grade 3, 0603 | MuRata | GRT188R61H105ME13D | 0 |
| CF1, CF3, CF4 | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 0805 | TDK | C2012X7R1H104K085AA | 0 |
| CF2 | CAP, CERM, 2.2 μF, 50 V, ±10%, X5R, 0805 | TDK | C2012X5R1H225K125AB | 1 |
| CFF | CAP, CERM, 10 pF, 10 V,±2.5%, C0G/NP0, 0402 | Kemet | C0402C100C8GACTU | 1 |
| CIN1, CIN2 | CAP, CERM, 10 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 1210 | Taiyo Yuden | UMJ325KB7106KMHT | 2 |
| COUT1, COUT2 | Ceramic Capacitor for Automotive 22-μF ±10% 10VDC X7R 1210 Embossed T/R | MuRata | GCM32ER71A226KE12L | 2 |
| COUT3 | Ceramic Capacitor for Automotive 22-μF ±10% 10VDC X7R 1210 Embossed T/R | MuRata | GCM32ER71A226KE12L | 0 |
| COUTHF | CAP, CERM, 0.1 μF, 10 V, ±10%, X7R, 0603 | AVX | 0603ZC104KAT2A | 1 |
| CVcc | CAP, CERM, 1 μF, 35 V, ±10%, X5R, 0402 | MuRata | GRM155R6YA105KE11D | 1 |
| FB1 | 1 kΩ at 100-MHz 1 Power Line Ferrite Bead 1210 (3225 Metric) 2 A 100 mΩ | Taiyo Yuden | FBMH3225HM102NT | 1 |
| FID1, FID2, FID3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | 3 |
| H1, H2, H3, H4 | Machine Screw, Round, #4-40 × 1/4, Nylon, Philips panhead | B&F Fastener Supply | NY PMS 440 0025 PH | 4 |
| H5, H6, H7, H8 | Standoff, Hex, 0.5"L #4-40 Nylon | Keystone | 1902C | 4 |
| J1, J2, J3 | Header, 100mil, 3 × 1, Tin, TH | Sullins Connector Solutions | PEC03SAAN | 3 |
| L1 | Inductor, Shielded, 3.3 μH, 5 A, 0.0286 Ω, SMD | Coilcraft | XEL4030-332MEB | 1 |
| LBL1 | Thermal Transfer Printable Labels, 0.650" W × 0.200" H - 10,000 per roll | Brady | THT-14-423-10 | 1 |
| RENT | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | Panasonic | ERJ-2GEJ104X | 1 |
| RFBT, RINJ, RMOD | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | KOA Speer | RK73Z1ETTP | 3 |
| RFILT | RES, 0, 1%, 0.5 W, 1206 | Keystone | 5108 | 1 |
| RPG | RES, 100 k, 1%, 0.0625 W, AEC-Q200 Grade 0, 0402 | Yageo America | AC0402FR-07100KL | 1 |
| SH-J1 | Shunt, 100 mil, Gold plated, Black | Samtec | SNT-100-BK-G | 1 |
| TP1, TP5, TP6, TP8 | Test Point, Miniature, SMT | Keystone | 5015 | 4 |
| TP2, TP4, TP12 | Test Point, Multipurpose, Purple, TH | Keystone | 5129 | 3 |
| TP3 | Test Point, Multipurpose, Black, TH | Keystone | 5011 | 1 |
| TP7, TP9, TP10, TP11 | Terminal, Turret, TH, Double | Keystone | 1502-2 | 4 |
| U1 | 3-V to 36-V, 3-A Synchronous Buck Converter Optimized for Ultra Low EMI and Light Load Efficiency | Texas Instruments | LMQ66430MC3RXBRQ1 | 1 |