SNVU820 February 2022 LM5149-Q1
| QTY | REF DES | DESCRIPTION | PART NUMBER | MFR |
|---|---|---|---|---|
| 2 | C1, C7 | Capacitor, Ceramic, 0.1 μF, 100 V, X7R, 0603, AEC-Q200 | GCJ188R72A104KA01D | Murata |
| 1 | C2 | Capacitor, Ceramic, 1000 pF, 100 V, X7R, 0402, AEC-Q200 | GRM155R72A102KA01D | Murata |
| 1 | C3 | Capacitor, Ceramic, 0.47 μF, 100 V, X7R, 0805, AEC-Q200 | CGA4J3X7S2A474K125AB | TDK |
| 3 | C4, C8, C9 | Capacitor, Ceramic, 0.01 μF, 100 V, X7R, 0603, AEC-Q200 | GCM188R72A103KA37J | Murata |
| 1 | C6 | Capacitor, Ceramic, 0.22 μF, 100 V, X7R, 0603, AEC-Q200 | HMK107C7224KAHTE | Taiyo Yuden |
| 2 | C10, C11 | Capacitor, Ceramic, 1 μF, 100 V, X7R, 0805, AEC-Q200 | 08051C105K4Z2A | AVX |
| 1 | C12 | Capacitor, Aluminum, 100 µF, 100 V, 0.33 Ω, AEC-Q200 | EMVY101ARA101MKE0S | United Chemi-Con |
| 5 | C13, C14, C15, C16, C42 | Capacitor, Ceramic, 4.7 μF, 100 V, X7S, 1210, AEC-Q200 | CGA6M3X7S2A475K200AB | TDK |
| GCM32DC72A475KE02L | Murata | |||
| 6 | C17, C18, C19, C20, C21, C22 | Capacitor, Ceramic, 0.01 μF, 100 V, X7S, 0402 AEC-Q200 | CGA2B3X7S2A103K050BB | TDK |
| 1 | C23 | Capacitor, Ceramic, 4.7 μF, 25 V, X7R, 0805,AEC-Q200 | CGA4J1X7R1E475K125AC | TDK |
| 1 | C24 | Capacitor, Ceramic, 0.1 µF, 10 V, X7R, 0402, AEC-Q200 | Std | Std |
| 1 | C25 | Capacitor, Ceramic, 4.7 μF, 10 V, X7R, 0603 | GRM188Z71A475ME15D | Murata |
| 1 | C26 | Capacitor, Ceramic, 0.47 μF, 50 V, X7R, 0805 AEC-Q200 | GCM21BR71H474KA55L | Murata |
| 1 | C27 | Capacitor, Ceramic, 0.1 μF, 50 V, X7R, 0402, AEC-Q200 | CGA2B3X7R1H104K050BB | TDK |
| 4 | C28, C29, C30, C31 | Capacitor, Ceramic, 22 μF, 25 V, X7R, 1210 | GRM32ER71E226KE15L | Murata |
| 1 | C32 | Capacitor, Ceramic, 0.1 μF, 50 V, X7R, 0603 | C0603C104K5RAC-TU | KEMET |
| 1 | C34 | Capacitor, Ceramic, 33 pF, 50 V, C0G/NP0, 0402, AEC-Q200 | GCM1555C1H330JA16D | Murata |
| 1 | C35 | Capacitor, Ceramic, 100 pF, 50 V, C0G/NP0, 0402, AEC-Q200 | CGA2B2C0G1H101J050BA | TDK |
| 1 | C37 | Capacitor, Ceramic, 6800 pF, 50 V, X7R, 0402 | GCM155R71H682KA55D | Murata |
| 2 | J1, J3 | Terminal Block, 2 position, 5 mm, TH | Std | Std |
| 1 | J2 | Header, 100 mil, 13 × 1, Au, TH | Std | Std |
| 1 | L1 | Inductor, 1 μH, 8.2 mΩ typical, 6.3 A, 4 × 4 × 2.1 mm typ, AEC-Q200 | XGL4020-102MEB | Coilcraft |
| 1 | L2 | Common Mode Choke, 700 Ω at 100 MHz, 4 A, 15 mΩ, 7.0 × 6.0 × 3.8 mm typical, AEC-Q200 | CM7060P701R-10 | Laird |
| 1 | L3 | Inductor, 6.8 μH, 12 mΩ, 13.3 A, 10.85 × 10 × 5.2 mm typical, AEC-Q200 | VCHA105D-6R8MS6 | Cyntec |
| Inductor, 6.8 μH, 13.3 mΩ, 21.4 A, 10.5 × 10 × 6.5 mm typical, AEC-Q200 | SPM10065VT-6R8M-D | TDK | ||
| 1 | Q1 | MOSFET, N-Channel, 80 V, 19.5 mΩ, 12 nC, SON 5 × 6, AEC-Q101 | NVMFS6H858NLT1G | Onsemi |
| 1 | Q2 | MOSFET, N-Channel, 80 V, 8.8 mΩ, 25 nC, SON 5 × 6, AEC-Q101 | NVMFS6H848NLT1G | Onsemi |
| 1 | R1 | Resistor, Chip, 15 Ω, 1/16 W, 1%, 0402 | Std | Std |
| 1 | R2 | Resistor, Chip, 0.47 Ω, 1/10 W, 5%, 0603 | Std | Std |
| 1 | R3 | Resistor, Chip, 0 Ω, 1/8 W, 1%, 0805 | Std | Std |
| 1 | R4 | Resistor, Chip, 1 kΩ, 1/16 W, 1%, 0402 | Std | Std |
| 1 | R5 | Resistor, Chip, 49.9 kΩ, 1/16 W, 1%, 0402 | Std | Std |
| 1 | R6 | Resistor, Chip, 3.32 Ω, 1/16 W, 1%, 0402 | Std | Std |
| 1 | R7 | Resistor, Chip, 100 kΩ, 1/10 W, 1%, 0603 | Std | Std |
| 1 | R8 | Resistor, Chip, 22.1 kΩ, 1/16 W, 1%, 0402 | Std | Std |
| 1 | R9 | Resistor, Chip, 0 Ω, 1/5 W, 1%, 0402 | Std | Std |
| 1 | R11 | Resistor, Chip, 5 mΩ, 1 W, 1%, 0508, AEC-Q200 | KRL2012E-M-R005-F-T5 | Susumu |
| 2 | R12, R20 | Resistor, Chip, 100 kΩ, 1/16 W, 1%, 0402 | Std | Std |
| 1 | R13 | Resistor, Chip, 56.2 kΩ, 1/16 W, 1%, 0402 | Std | Std |
| 2 | R16, R17 | Resistor, Chip, 49.9 Ω, 1/16 W, 1%, 0402 | Std | Std |
| 1 | R18 | Resistor, Chip, 4.75 kΩ, 1/16 W, 1%, 0402 | Std | Std |
| 1 | R19 | Resistor, Chip, 41.2 kΩ, 1/16 W, 1%, 0402 | Std | Std |
| 1 | R22 | Resistor, Chip, 7.15 kΩ, 1/16 W, 1%, 0402 | Std | Std |
| 4 | TP1, TP2, TP3, TP4 | Test Point, Miniature, SMT | 5019 | Keystone |
| 1 | U1 | IC, LM5149-Q1, 80-V Synchronous Buck Controller, VQFN-24 | LM5149QRGYRQ1 | TI |
| 1 | PCB1 | PCB, FR4, 6 layer, 2 oz, 83 mm × 43 mm | PCB | – |