SNVU869 august   2023 LM5185-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 Header Information
    3. 2.3 Test Points
    4. 2.4 Assembly Instructions
    5. 2.5 Best Practices
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Conversion Efficiency
      2. 3.1.2 Output Voltage Regulation
      3. 3.1.3 Operating Waveforms
        1. 3.1.3.1 Start-up
        2. 3.1.3.2 Load Transient Response
        3. 3.1.3.3 Switching
    2. 3.2 Thermal Performance
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Compliance Information
    1. 5.1 Compliance and Certifications
  12. 6Additional Information
    1. 6.1 Trademarks

Best Practices

Please take caution when handling the EVM. Operating the EVM board with up to 60 VIN can generate >75 V voltage at certain circuit nodes as marked by the high voltage symbol on the PCB. Operating the EVM board with the maximum load can generate hot spots in certain areas of the PCB as marked by the hot surface symbols. Please read the following notices carefully.

GUID-B04D9925-00BA-43DF-B833-8A6F9D6502A8-low.gif

Always follow TI’s set-up and application instructions, including use of all interface components within their recommended electrical rated voltage and power limits. Always use electrical safety precautions to help ensure your personal safety and the safety of those working around you. Contact TI’s Product Information Center http://support.ti.com for further information.

Save all warnings and instructions for future reference.

Failure to follow warnings and instructions can result in personal injury, property damage, or death due to electrical shock and/or burn hazards.

The term TI HV EVM refers to an electronic device typically provided as an open framed, unenclosed printed-circuit board assembly. It is intended strictly for use in development laboratory environments, solely for qualified professional users having training, expertise, and knowledge of electrical safety risks in development and application of high-voltage electrical circuits. Any other use and/or application are strictly prohibited by Texas Instruments. If you are not suitably qualified, you should immediately stop from further use of the HV EVM.

  • Work Area Safety:
    • Maintain a clean and orderly work area.
    • Qualified observers must be present anytime circuits are energized.
    • Effective barriers and signage must be present in the area where the TI HV EVM and interface electronics are energized, indicating operation of accessible high voltages can be present, for the purpose of protecting inadvertent access.
    • All interface circuits, power supplies, evaluation modules, instruments, meters, scopes, and other related apparatus used in a development environment exceeding 50 VRMS/75 VDC must be electrically located within a protected Emergency Power Off (EPO) protected power strip.
    • Use a stable and non-conductive work surface.
    • Use adequately insulated clamps and wires to attach measurement probes and instruments. No freehand testing whenever possible.
  • Electrical Safety:

    As a precautionary measure, it is always a good engineering practice to assume that the entire EVM can have fully accessible and active high voltages.

    • De-energize the TI HV EVM and all inputs, outputs, and electrical loads before performing any electrical or other diagnostic measurements. Confirm that TI HV EVM power has been safely de-energized.
    • With the EVM confirmed de-energized, proceed with required electrical circuit configurations, wiring, measurement equipment hook-ups, and other application needs, while still assuming the EVM circuit and measuring instruments are electrically live.
    • When EVM readiness is complete, energize the EVM as intended.
    WARNING:
    WARNING: While the EVM is energized, never touch the EVM or its electrical circuits as the EVM and circuits can be at high voltages capable of causing electrical shock hazard.
  • Personal Safety:
    • Wear personal protective equipment, for example, latex gloves and/or safety glasses with side shields or protect EVM in an adequate lucent plastic box with interlocks from accidental touch.
  • Limitation for Safe Use:
    • EVMs are not to be used as all or part of a production unit.

Safety and Precautions

The EVM is designed for professionals who have received the appropriate technical training, and is designed to operate from an AC power supply or a high-voltage DC supply. Please read this user guide and the safety-related documents that come with the EVM package before operating this EVM.

CAUTION: GUID-767540D4-95FC-4473-975D-F7D30E0212CB-low.gif

Do not leave the EVM powered when unattended.

WARNING: GUID-DCDC0484-04A0-44CF-A609-B9E48A3603F0-low.gif

Hot surface! Contact can cause burns. Do not touch!

WARNING: GUID-A7E97A1F-54A5-47EB-A697-A5FFAD27C74D-low.gif

High Voltage! Electric shock is possible when connecting board to live wire. Board must be handled with care by a professional.

For safety, use of isolated test equipment with overvoltage and overcurrent protection is highly recommended.