SNVU907A July 2024 – August 2024 LM25137 , LM25137-Q1 , LM25137F-Q1 , LM5137 , LM5137-Q1 , LM5137F-Q1
Figure 1-1 shows an LM25137-Q1 synchronous buck regulator (not including the EMI filter stage). Furthermore, as detailed in Figure 1-2, we implement a two-phase, single-output regulator by tying the outputs together, connecting COMP1 to COMP2, shorting FB2 to AGND, and setting the CNFG resistor to 41.2kΩ.