SPAU024 April 2025 AM2612
The AM261x controlSOM includes multiple test points to aid in hardware debug. Table 2-18 includes a list of the test points available on the controlSOM.
| Test Point Designator | Test Point Net Name | Description |
|---|---|---|
| TP1 | VPP_1V8 | AM261x VPP supply from VDDA18_LDO_1V8 (internally generated analog 1.8V) |
| TP2 | COMP2_OUT | PMIC comparator 2 output |
| TP3 | VMAIN_5V0 | SOM system 5V input |
| TP4 | 1V8_LDO4 | PMIC LDO4 1.8V output |
| TP5 | COMP1_OUT | PMIC comparator 1 output |
| TP6 | VMAIN_12V0 | U22 boost converter 12V output |
| TP7 | 3V3_LDO2 | PMIC LDO2 3.3V output. Secondary 3.3V I/O system voltage |
| TP8 | VCC_6V0 | PMIC buck-boost 6V output. Input to 1.2V core voltage regulator (U3) |
| TP9 | 5V0_LDO3 | PMIC LDO3 5V output |
| TP10 | VSYS_3V3_LDO1 | PMIC LDO1 3.3V output. Primary 3.3V I/O system voltage. |
| TP11 | PMIC_SPI1_CLK | PMIC SPI clock |
| TP12 | PMIC_SPI1_D0 | PMIC SPI Data 0 |
| TP13 | VREG_1P8_OUT | PMIC 1.8V internal analog/digital supply |
| TP14 | PMIC_SPI1_CS0 | PMIC SPI chip select |
| TP15 | VREG_OUT | PMIC gate-drive supply for the buck-boost regulator |
| TP16 | VCC_1V2 | 1.2V AM261x core voltage supply |
| TP17 | VDD_IO_3V3 | 3.3V AM261x I/O voltage supply |
| TP18 | MCU_PORz | AM261x power-on-reset |
| TP19 | VDDA18_LDO_1V8 | AM261x internal analog LDO 1.8V output |
| TP20 | VDDS18_LDO_1V8 | AM261x internal digital LDO 1.8V output |
| TP21 | GND | GND |
| TP22 | +1V2 | U3 buck converter 1.2V output |
| TP23 | MCU_RESETn | AM261x warm reset |