SPRABJ8D September 2022 – May 2025 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
45nm CMOS technology allows for faster core and SRAM clock rates, and faster edge rates for LVCMOS I/O buffers. Therefore, in comparison with previous MCU process nodes, careful power and ground return placement is critical to achieving best power integrity, signal integrity and EMI performance with AM263x, AM263Px, and AM261x designs.
TI recommends that designers follow a similar power distribution layout as implemented in the AM263x, AM263Px, and AM261x EVM PCB designs to achieve good power integrity results across all operating conditions and EMI testing conditions.
The AM263x controlCard EVM represents the most optimized and scrutinized power distribution layout for ZCZ package AM26x devices. The controlCard example is referenced in the ZCZ-specific sections. For non-ZCZ AM261x devices, refer to the ZFG/ZNC-specific sections.
| BGA Attribute | AM263x/AM263Px/AM261x (ZCZ) |
AM261x (ZFG) |
AM261x (ZNC) |
|---|---|---|---|
| Ground Return | Section 14.1.1 | Section 14.1.2 | |
| 1.2V Core Digital Power | Section 14.2.1 | Section 14.2.2 | N/A |
| 3.3V Digital and Analog Power | Section 14.3.1 | Section 14.3.2 | N/A |
| 1.8V Digital and Analog Power | Section 14.4.1 | Section 14.4.2 | N/A |