SPRABJ8D September 2022 – May 2025 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
For AM261x devices that are used in a host-only configuration, the USB0_DRVVBUS signal is required. This USB 2.0 PHY signal connects to a power switch, such as the TPS2051B that is implemented in the AM261x LaunchPad and AM261x controlSOM EVM designs. The power switch controls power to the host's USB connector. Refer to the AM261x data sheet to determine which IO pins the USB0_DRVVBUS functions are available on.
Figure 8-4 USB Host Mode Power Switch - LP-AM261
Figure 8-5 TPS2051B Layout Example -
LP-AM261To indicate Host Mode operation, the USB0_ID pin on the USB receptacle is connected to GND.