SPRABJ8D September   2022  – May 2025 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Power
    1. 2.1 Discrete DC-DC Power Solution
    2. 2.2 Integrated PMIC Power Solution
    3. 2.3 Power Decoupling and Filtering
      1. 2.3.1 ADC/DAC Voltage Reference Decoupling
    4. 2.4 Estimated Power Consumption
    5. 2.5 Power Distribution Network
      1. 2.5.1 Simulations
        1. 2.5.1.1 Core Digital Power 1.2V
        2. 2.5.1.2 Digital and Analog I/O Power 3.3V
    6. 2.6 eFuse Power
  6. Clocking
    1. 3.1 Crystal and Oscillator Input Options
    2. 3.2 Output Clock Generation
    3. 3.3 Crystal Selection and Shunt Capacitance
    4. 3.4 Crystal Placement and Routing
  7. Resets
  8. Bootstrapping
    1. 5.1 SOP Signal Implementation
  9. OSPI and QSPI Memory Implementation
    1. 6.1 ROM OSPI and QSPI Boot Requirements
      1. 6.1.1 AM263x QSPI Boot Pin Requirements
      2. 6.1.2 AM263Px OSPI and QSPI Boot Pin Requirements
      3. 6.1.3 AM261x OSPI and QSPI Boot Pin Requirements
    2. 6.2 Additional OSPI and QSPI References
  10. Debug Interfaces
    1. 7.1 JTAG Emulators and Trace
    2. 7.2 UART
  11. USB
    1. 8.1 USB Device Mode
    2. 8.2 USB Host Mode
  12. Multiplexed Peripherals
  13. 10Digital Peripherals
    1. 10.1 General Digital Peripheral Routing Guidelines
    2. 10.2 Trace Length Matching
  14. 11Analog Peripherals
    1. 11.1 General Analog Peripheral Routing Guidelines
      1. 11.1.1 Resolver ADC Routing Guidelines
  15. 12Layer Stackup
    1. 12.1 Key Stackup Features
  16. 13Vias
  17. 14BGA Power Fan-Out and Decoupling Placement
    1. 14.1 Ground Return
      1. 14.1.1 Ground Return - ZCZ Package AM26x Devices
      2. 14.1.2 Ground Return - ZNC and ZFG Package AM261x Devices
    2. 14.2 1.2V Core Digital Power
      1. 14.2.1 1.2V Core Digital Power Key Layout Considerations - ZCZ
      2. 14.2.2 1.2V Core Digital Power Key Layout Considerations - ZFG
    3. 14.3 3.3V Digital and Analog Power
      1. 14.3.1 3.3V I/O Power Key Layout Considerations - ZCZ
      2. 14.3.2 3.3V I/O Power Key Layout Considerations - ZFG
    4. 14.4 1.8V Digital and Analog Power
      1. 14.4.1 1.8V Key Layout Considerations - ZCZ
      2. 14.4.2 1.8V Key Layout Considerations - ZFG
  18. 15Summary
  19. 16References
  20. 17Revision History

Digital and Analog I/O Power 3.3V

Z11 simulations were performed on the 3.3V digital and analog power net of the controlCard EVM to verify transient power margin. The simulation domain included the:

  • AM263x BGA (U1) 3.3V power and ground return BGA and fan-out
  • Internal power and ground return routing layers
  • Regulator output

Initial runs of these simulations showed that no BOM changes were needed to meet the maximum and minimum frequency bandwidth below Ztarget (see above sections). Only the initial simulation with the final chosen BOM iterations are shown below.

The simulations were divided between the VDDS33 digital 3.3V plane and decoupling network and the VDDA33 analog 3.3V traces and decoupling local to the design. The difference between these simulations is the FL18 ferrite bead element that was used to separate these two decoupling performance simulations.

 AM263x LaunchPad PDN Simulations –
                    3.3V Digital and Analog I/O Power Simulation Domain (A) Figure 2-15 AM263x LaunchPad PDN Simulations – 3.3V Digital and Analog I/O Power Simulation Domain (A)
 AM263x LaunchPad PDN Simulations –
                    3.3V Digital and Analog I/O Power Simulation Domain (layer 8, bottom) Figure 2-16 AM263x LaunchPad PDN Simulations – 3.3V Digital and Analog I/O Power Simulation Domain (layer 8, bottom)
 AM263x LaunchPad PDN Simulations – 3.3V Digital I/O Power Simulated Z11 Figure 2-17 AM263x LaunchPad PDN Simulations – 3.3V Digital I/O Power Simulated Z11
 AM263x LaunchPad PDN Simulations – 3.3V Analog I/O Power Simulated Z11 Figure 2-18 AM263x LaunchPad PDN Simulations – 3.3V Analog I/O Power Simulated Z11