SPRACX5 May   2021 DRA710 , DRA710 , DRA712 , DRA712 , DRA714 , DRA714 , DRA716 , DRA716 , DRA718 , DRA718 , DRA722 , DRA722 , DRA724 , DRA724 , DRA725 , DRA725 , DRA726 , DRA726 , DRA744 , DRA744 , DRA745 , DRA745 , DRA746 , DRA746 , DRA74P , DRA74P , DRA750 , DRA750 , DRA756 , DRA756 , DRA75P , DRA75P , DRA76P , DRA76P , DRA77P , DRA77P , DRA780 , DRA780 , DRA781 , DRA781 , DRA782 , DRA782 , DRA783 , DRA783 , DRA785 , DRA785 , DRA786 , DRA786 , DRA787 , DRA787 , DRA788 , DRA788 , DRA790 , DRA790 , DRA791 , DRA791 , DRA793 , DRA793 , DRA797 , DRA797 , TDA2EG-17 , TDA2EG-17 , TDA2HF , TDA2HF , TDA2HG , TDA2HG , TDA2HV , TDA2HV , TDA2LF , TDA2LF , TDA2P-ABZ , TDA2P-ABZ , TDA2P-ACD , TDA2P-ACD , TDA2SA , TDA2SA , TDA2SG , TDA2SG , TDA2SX , TDA2SX

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Standard DRM Framework
    2. 1.2 vDRM-Based Framework
  3. 2Display Content Based vDRM on Linux
  4. 3Multimedia Support Based vDRM on Linux
    1. 3.1 Gstreamer
    2. 3.2 viddec3test
    3. 3.3 modetest
    4. 3.4 kmscube
  5. 4Display Weston-Based Application
  6. 5Display EGL-Based Application
  7. 6Interactive Display Across PSDKLA and VISION-SDK
    1. 6.1 ALPHA Setting
    2. 6.2 ZORDER Setting: DISPC_xxx_ATTRIBUTES[26-27]
  8. 7Dual-Display Demo
  9. 8Build Linux Vision SDK File System
  10. 9References

Standard DRM Framework

Normally, A IVI system may include the three parts: HMI plane, Logo plane and RVC video plane. A cluster system may include the two parts: HMI planes and animation planes.

GUID-20210407-CA0I-G8H6-L0FK-BZGPQQ7XVF97-low.gif Figure 1-2 The Standard Framework

As shown in Figure 1-2, the standard framework, the Direct Rendering Manager (DRM) resides in kernel space, so user-space programs must use kernel system calls to request its services. A library called libdrm was created to facilitate the interface of user-space programs with the DRM subsystem. This library is merely a wrapper that provides a function written in C for every ioctl of the DRM API, as well as constants, structures and other helper elements.