SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
Boot mode inputs do not have internal pullup or pulldown resistors that are active during processor power-up or reset. It is recommended to connect external pullup or pulldown resistors to set the required boot mode.
When dip switches are used, it is recommended to use a resistor divider ratio of 470 Ω (pullup) and 47 kΩ (pulldown) for improved noise performance.
When the bootmode is configured using only resistors, a standard resistor (same value for pullup or pulldown) value Example: 10 kΩ or similar is recommended since either the pullup or pulldown resistor will be used.
It is recommended to connect pullup or pulldown resistor to boot mode pins marked as Reserved or not used.
BOOTMODE 14 and BOOTMODE 15 pins are Reserved for AM62x family of processors.
BOOTMODE 14 and BOOTMODE 15 pins are Reserved for AM62Ax family of processors.
BOOTMODE 14 pin is Reserved and BOOTMODE 15 pin is POST (Hardware Power-on-Self-test) functionality for AM62Px family of processors. It is recommended to add provision for pullup and pulldown resistors for BOOTMODE 15 pin.
It is highly recommended to add provision for pullup and pulldown resistors for all the boot mode pins that have configuration capability for debugging, design flexibility and future enhancement. Populate either pullup or pulldown for each boot mode pins. Direct connection of boot mode pins to ground or IO supply rail is not recommended or allowed since these IOs have alternate configuration and could intentionally or unintentionally be configured as output by the software.
Boot mode input pins are not fail-safe and this needs to be considered when boot mode configurations are being driven from an external input or a base board.
Based on the application requirement, a buffer that is driven only when reset (MCU_PORz) is asserted (low) can be used to present the boot configuration to the processor.
If the bootmode pins are configured as an output during normal operation, a series resistor (~1 kΩ) is recommended at the output of the buffers. For more information, see the device-specific SK for implementation.