Device Comparison provides a feature-level comparison between the AM26x superset devices: AM2634,
AM263P4 and AM2612.
Table 1-1 Device Comparison
| Features |
Reference Name |
AM2634 |
AM263P4 |
AM2612 |
| Processors and Accelerators |
| Arm Cortex-R5F |
R5FSS |
4 |
4 |
2 |
|
Trigonometric Math
Unit
|
TMU |
No |
Yes |
Yes |
| Hardware Security Module |
HSM |
Yes |
Yes |
Yes |
| Crypto Accelerators |
Security |
Yes |
Yes |
Yes |
| Program and Data
Storage |
| On-Chip Shared Memory (RAM) |
OCSRAM |
Grade N: 1 MB Grade O/P: 2 MB |
Grade N: 2 MB Grade O/P: 3 MB |
Grade M, N: 1MB Grade L/O/P: 1.5MB |
| R5F Tightly Coupled Memory (TCM) |
TCM |
Up to 256KB(13) |
Up to 512kB(14) |
Up to 512kB |
| General-Purpose Memory Controller |
GPMC |
4MB |
None |
None(7) or 4MB |
| Peripherals |
| Modular Controller Area Network Interface |
MCAN |
4 |
8 |
2 |
| Full CAN-FD Support |
MCAN |
4 |
8 |
2 |
| General-Purpose I/O |
GPIO |
Up to 139 |
Up to 140 |
Up to 141 |
| Serial Peripheral Interface |
SPI |
5 |
8 |
2(7) or 4 |
| Universal Asynchronous Receiver and
Transmitter |
UART |
6 |
6 |
6 |
| Local Interconnect Network |
LIN |
5 |
5 |
3 |
| Inter-Integrated Circuit Interface |
I2C |
4 |
4
|
3 |
| Analog-to-Digital Converter |
ADC |
3(1) or 5(2) |
3(3) or 5(4) |
2(7) or 3(10) |
| Resolver (ADC12B3M) |
RDC |
None |
0(11) or 2(12) |
None |
| ADC |
None |
0(11) or 2(12) |
None |
| Comparator Modules |
CMPSS |
12(1) or 20(2) |
12(3) or 20(4) |
9 |
| Digital-to-Analog Converter |
DAC |
1 |
1 |
1 |
| Programmable Real-Time Unit Subsystem(5) |
PRU-ICSS |
0 or 1 |
0 or 1 |
2(9) |
| Industrial Communication Subsystem Support(6) |
PRU-ICSS |
Optional |
Optional |
Optional |
| Gigabit Ethernet Interface |
CPSW |
2 |
1(12) or 2(11) |
1 |
| Multi-Media Card/Secure Digital Interface |
MMCSD |
1 |
1 |
0(8) or 1 |
| Enhanced High-Resolution Pulse-Width Modulator
Module |
EHRPWM |
16(1) or 32(2) |
16(3) or 32(4) |
10 |
| Enhanced Capture Module |
ECAP |
5(1) or 10(2) |
8(3) or 16(4) |
2 |
| Enhanced Quadrature Encoder Pulse Module |
EQEP |
2(1) or 3(2) |
2(3) or 3(4) |
2 |
| Sigma Delta Filter Module |
SDFM |
1(1) or 2(2) |
1(3) or 2(4) |
0(7) or 2 |
| Fast Serial Interface |
FSI |
4x FSI_RX + 4x
FSI_TX |
4x FSI_RX + 4x
FSI_TX |
1x FSI_RX + 1x FSI_TX |
| Quad / Octal SPI Flash Interface |
QSPI / OSPI |
QSPI |
OSPI(15) |
OSPI(15) |
|
Real Time
Interrupt
|
RTI |
4 |
8 |
4 |
| Windowed Watchdog Timer |
WWDT |
4 |
4 |
4 |
(1) Standard Analog configuration for
AM263 contains 3x ADC, 16x EHRPWM, 5x eCAP, 2x EQEP, 1x SDFM, 12x CMPSS
(2) Enhanced Analog configuration for
AM263 contains 5x ADC, 32x EHRPWM, 10x eCAP, 3x EQEP, 2x SDFM, 20x CMPSS
(3) Standard Analog configuration for
AM263P contains 3x ADC, 16x EHRPWM, 8x eCAP, 2x EQEP, 1x SDFM, 12x CMPSS
(4) Enhanced Analog configuration for
AM263P contains 5x ADC, 32x EHRPWM, 16x eCAP, 3x EQEP, 2x SDFM, 20x CMPSS
(5) AM263/AM263P: Programmable Real-Time
Unit Subsystem is available when selecting an orderable part number that includes a
feature code of D, E, F, K, L, M, or N. Refer to the Device Data sheet for a
Nomenclature Description table for definition of all feature codes.
(6) AM263/AM263P: Industrial
Communication Subsystem Support is available when selecting an orderable part number
that includes a feature code of D, E, F, K, L, M, or N. Refer to the Device Data
sheet for a Nomenclature Description table for definition of all feature codes.
(7) AM261 ZNC Package does not provide
the General-Purpose Memory Controller (GPMC) and only provides 2 SPI, 2 ADC, and 0
SDFM peripheral instances. The SPI instances available are SPI0 and SPI2. The ADC
instances available are ADC0 and ADC2.
(8) AM261 ZNC and ZEJ Packages do not provide the MMCSD peripheral.
(9) AM261 ZNC and ZEJ Packages have limitation in PRU-ICSS pin out which limits certain
features. Refer to the Device Data sheet for a PRU-ICSS GPIO Signal Descriptions
table for a list of pins available and not available per package.
(10) AM261 ZCZ Package only offers six ADC channels per instance of the ADC peripheral
for a total of 18 channels. All other package variants offer seven ADC channels per
instance for a total of 14 or 21 channels.
(11) AM263P: Applies to devices in the
ZCZ-C Package only and have a Special Features code of C. Refer to the Device Data
sheet for a Nomenclature Description table for definition of all feature codes.
(12) AM263P: Applies to devices in the
ZCZ-S Package only and have a Special Features code of F or S. Refer to the Device
Data sheet for a Nomenclature Description table for definition of all feature
codes.
(13) Each R5FSS cluster supports 128-KB of
Tightly-Coupled Memory (TCM). When configured as Single-Core or Lockstep operating
mode, individual cores can utilize the entire 128-KB of TCM memory, while in
Dual-Core mode, each core can only utilize the designated half (64-KB TCM).
(14) Each R5FSS cluster supports 256-KB of
Tightly-Coupled Memory (TCM). When configured as Single-Core or Lockstep operating
mode, individual cores can utilize the entire 256-KB of TCM memory, while in
Dual-Core mode, each core can only utilize the designated half (128-KB TCM).
(15) AM263P/AM261: The Octal SPI (OSPI)
Flash Interface can support Quad SPI (QSPI) Flash devices. The differences between
QSPI and OSPI are covered in
Section 3.1.4.