SPRADB3A October   2023  – November 2024 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Feature Differences Between AM26x Devices
  5. Package Options
  6. Feature Differences Between AM263 and AM263P
    1. 3.1 Feature Differences for System Consideration
      1. 3.1.1 New Features in AM263P
        1. 3.1.1.1 Resolver Peripheral
          1. 3.1.1.1.1 Migration From Software to Hardware Resolver
        2. 3.1.1.2 Trigonometric Math Unit
        3. 3.1.1.3 Remote L2 Cache
      2. 3.1.2 Memory Subsystem Differences
      3. 3.1.3 CONTROLSS Module Differences
        1. 3.1.3.1 ADC Feature Differences and Additions
        2. 3.1.3.2 ADC Safety Tile Additions
        3. 3.1.3.3 ADC_R Module Addition
      4. 3.1.4 QSPI/OSPI Module Differences
      5. 3.1.5 Hardware Security Module Differences
      6. 3.1.6 Hardware Differences
        1. 3.1.6.1 Sourcing VPP With ANALDO
      7. 3.1.7 Feature Omissions in AM263P
  7. Software Changes Between AM263 and AM263P SDK
  8. Feature Differences Between AM263 and AM261 Devices
    1. 5.1 Feature Differences for System Consideration
      1. 5.1.1 New Features in AM261
        1. 5.1.1.1 Universal Serial Bus (USB)
        2. 5.1.1.2 Trigonometric Math Unit
        3. 5.1.1.3 Remote L2 Cache
      2. 5.1.2 Memory Subsystem Differences
      3. 5.1.3 CONTROLSS Module Differences
        1. 5.1.3.1 ADC Feature Differences and Additions
        2. 5.1.3.2 ADC Safety Tile Additions
      4. 5.1.4 CPSW Feature Additions
      5. 5.1.5 Hardware Differences
        1. 5.1.5.1 Sourcing VPP With ANALDO
      6. 5.1.6 Feature Reductions in AM261
  9. Software Changes Between AM263 and AM261 SDK
  10. Feature Differences Between AM263P and AM261 Devices
    1. 7.1 Feature Differences for System Consideration
      1. 7.1.1 New Features in AM261
        1. 7.1.1.1 General-Purpose Memory Controller (GPMC)
        2. 7.1.1.2 Universal Serial Bus (USB)
      2. 7.1.2 Memory Subsystem Differences
      3. 7.1.3 CPSW Feature Additions
      4. 7.1.4 ADC Module Differences
      5. 7.1.5 Feature Omissions and Reductions in AM261
  11. Software Changes Between AM263P and AM261 SDK
  12. List of Errata Fixes in AM26x Devices
  13. 10Revision History

ADC Feature Differences and Additions

AM261 uses the Type-4 ADC Post-Processing Block (PPB). This enables the following additional features compared to the AM263 Type-3 ADC PPB:

  • External Channel Selection – Two ADCxEXTMUX signals are provided for each ADC module. These can be used with an external analog MUX to control the channel select to route multiple analog signals to a single ADC channel.
  • Repeater Block – Enables fixed amounts of repeated conversions that can be used for oversampling, undersampling, phase delay, and sample spreads.
  • Oversampling - The hardware additions in the PPB that support averaging and min/max sample detection are available when oversampling. These can be used for applications like peak detection and outlier removal.
  • Synchronization – Sync inputs from either hardware or software allow for the PPBs on different ADC modules to be synchronized.
  • Global Software Trigger – This can be used to trigger multiple ADC SOC conversions with a single bit write from the CONTROLSS_GLOBAL_CTRL register.