SPRADB3A October 2023 – November 2024 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
AM263P devices come with an Octal SPI (OSPI) that replaces the Quad SPI (QSPI) from AM263 devices. With this new interface, it is possible to connect to both Octal and Quad-SPI flash memories. To connect to OSPI flash memory cells, the interface supports four additional data lines, an additional chip select, and the DQS pin that can be used as a data strobe or loopback clock input. AM263P devices also include two reset outputs for external SPI devices and an input for external ECC failure indication.
There is also a significant change in operation regarding data access. The AM263 QSPI uses a Serial Flash Interface (SFI) memory-mapped block to handle addressing and data access and this interface was limited to a maximum size of 8MB for external flash support. In comparison, the new AM263P OSPI peripheral does not use a memory-mapped interface block and instead handles direct and indirect data accesses through a data target interface. With this change, the upper limit on memory addresses has been increased to 128MB.
These interfaces are not software compatible due to the differences in data accesses. Any AM263-to-AM263P migration requires software updates for the QSPI/OSPI even if the AM263P OSPI bus is only used as a QSPI bus.
Table 3-2 details the high-level feature differences between these interfaces. For further details, see the device-specific Technical Reference Manuals.
| Feature | AM263 Quad SPI | AM263P Octal SPI |
|---|---|---|
| # of Data Lines | 4 | 8 |
| # of Chip Select Lines | 1 | 2 |
| External Device Reset | N/A | Yes, 2 outputs |
| Data Strobe | N/A | Yes |
| ECC Fail Indicator | N/A | Yes, 1 input |
| Data Access | Data access through the SFI memory-mapped interface only | Direct and indirect access supported |
| Maximum External Flash Supported Per Chip Select | 8 MB | 128 MB |
| opTI Flash Support | ||
| XIP | No | Yes |
| Boot Acceleration | No | Yes |
| FOTA Acceleration | No | Yes |