SPRADB3A October 2023 – November 2024 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
AM263P comes with three changes to the memory module. The first is an increase in available Tightly-Coupled Memory (TCM) from 64kB to 128kB per CPU core. The second is an increase in the maximum total on-chip RAM (SRAM) from 2MB to 3MB depending on device variants. Details on the specific memory sizes per device variants can be found within the respective device datasheets under the Operating Performance Points section.
The final change is the addition of a Remote L2 (RL2) cache for external memory, programmable up to 128kB per CPU core. This RL2 cache allows users to cache the system flash into the SoC memory system. For full details on this feature, see the Remote L2 Cache subchapter of the AM263P Technical Reference Manual.