SPRADB3A October 2023 – November 2024 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
For AM263 devices, the five ADC modules (12-bit, 4MSPS) with comparator subsystems can be leveraged to implement a software-based Resolver system.
With the integrated Resolver peripheral in AM263P devices, two additional ADC modules (12-bit, 3MSPS, no comparator subsystem) were added for direct interface. This is in addition to the same five ADC modules with comparator subsystems that remain available. These added ADC modules can be used to interface to two parallel hardware resolver channels. The Resolver subsystem then hardware synchronizes precisely to the motor control PWM signal to enable the optimization of the motor control loop delay.