SPRADL4 January   2025 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Differences Between EEPROM and On-Chip Flash
  6. Overview
    1. 3.1 Basic Concepts
    2. 3.2 Single-Unit Method
    3. 3.3 Ping-Pong Method
    4. 3.4 Creating EEPROM Sections (Pages) and Page Identification
  7. Software Description
    1. 4.1 Software Functionality and Flow
  8. Single-Unit Emulation
    1. 5.1 User Configuration
      1. 5.1.1 EEPROM_Config.h
      2. 5.1.2 F29H85x_EEPROM.c
    2. 5.2 EEPROM Functions
      1. 5.2.1 Initialization and Setup Functions
        1. 5.2.1.1 Configure_Device
        2. 5.2.1.2 EEPROM_Config_Check
      2. 5.2.2 Page Mode Functions
        1. 5.2.2.1 EEPROM_GetValidBank
        2. 5.2.2.2 EEPROM_UpdateBankStatus
        3. 5.2.2.3 EEPROM_UpdatePageStatus
        4. 5.2.2.4 EEPROM_UpdatePageData
        5. 5.2.2.5 EEPROM_Write_Page
      3. 5.2.3 64-Bit Mode Functions
        1. 5.2.3.1 EEPROM_64_Bit_Mode_Check_EOS
        2. 5.2.3.2 EEPROM_Write_64_Bits
      4. 5.2.4 Functions Used in Both Modes
        1. 5.2.4.1 EEPROM_Erase
        2. 5.2.4.2 EEPROM_Read
      5. 5.2.5 Utility Functions
        1. 5.2.5.1 EEPROM_Write_Buffer
        2. 5.2.5.2 Erase_Bank
        3. 5.2.5.3 Set_Protection_Masks
        4. 5.2.5.4 Configure_Protection_Masks
        5. 5.2.5.5 Fill_Buffer
        6. 5.2.5.6 ClearFSMStatus
    3. 5.3 Testing Example
  9. Ping-Pong Emulation
    1. 6.1 User-Configuration
      1. 6.1.1 EEPROM_PingPong_Config.h
      2. 6.1.2 F29H85x_EEPROM_PingPong.c
    2. 6.2 EEPROM Functions
      1. 6.2.1 Initialization and Setup Functions
        1. 6.2.1.1 Configure_Device
        2. 6.2.1.2 EEPROM_Config_Check
      2. 6.2.2 Page Mode Functions
        1. 6.2.2.1 EEPROM_GetValidBank
        2. 6.2.2.2 EEPROM_UpdateBankStatus
        3. 6.2.2.3 EEPROM_UpdatePageStatus
        4. 6.2.2.4 EEPROM_UpdatePageData
        5. 6.2.2.5 EEPROM_Write_Page
      3. 6.2.3 64-Bit Mode Functions
        1. 6.2.3.1 EEPROM_64_Bit_Mode_Check_EOS
        2. 6.2.3.2 EEPROM_Write_64_Bits
      4. 6.2.4 Functions Used in Both Modes
        1. 6.2.4.1 EEPROM_Erase_Inactive_Unit
        2. 6.2.4.2 EEPROM_Read
        3. 6.2.4.3 EEPROM_Erase_All
      5. 6.2.5 Utility Functions
        1. 6.2.5.1 EEPROM_Write_Buffer
        2. 6.2.5.2 Erase_Bank
        3. 6.2.5.3 Configure_Protection_Masks
        4. 6.2.5.4 Set_Protection_Masks
        5. 6.2.5.5 Fill_Buffer
        6. 6.2.5.6 ClearFSMStatus
    3. 6.3 Testing Example
  10. Application Integration
  11. Flash API
    1. 8.1 Flash API Checklist
      1. 8.1.1 Flash API Do's and Do Not's
  12. Source File Listing
  13. 10Troubleshooting
    1. 10.1 General
  14. 11Conclusion
  15. 12References

EEPROM_Erase

The EEPROM_Erase() function provides functionality for erasing the sector(s) used for emulation and resetting the bank and page pointers. At least one entire sector must be erased, partial erase is not supported. Before erasing, ensure that stored data is no longer needed/valid. In the Single Unit implementation, this function is only called when all EEPROM Banks and Pages are full.

The function configures the Write/Erase Protection masks for the EEPROM unit, then calls the Erase_Bank function before resetting the pointers to the start of the bank.

Set_Protection_Masks();
Erase_Bank();
RESET_BANK_POINTER;
RESET_PAGE_POINTER;