SPRADL4 January   2025 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Differences Between EEPROM and On-Chip Flash
  6. Overview
    1. 3.1 Basic Concepts
    2. 3.2 Single-Unit Method
    3. 3.3 Ping-Pong Method
    4. 3.4 Creating EEPROM Sections (Pages) and Page Identification
  7. Software Description
    1. 4.1 Software Functionality and Flow
  8. Single-Unit Emulation
    1. 5.1 User Configuration
      1. 5.1.1 EEPROM_Config.h
      2. 5.1.2 F29H85x_EEPROM.c
    2. 5.2 EEPROM Functions
      1. 5.2.1 Initialization and Setup Functions
        1. 5.2.1.1 Configure_Device
        2. 5.2.1.2 EEPROM_Config_Check
      2. 5.2.2 Page Mode Functions
        1. 5.2.2.1 EEPROM_GetValidBank
        2. 5.2.2.2 EEPROM_UpdateBankStatus
        3. 5.2.2.3 EEPROM_UpdatePageStatus
        4. 5.2.2.4 EEPROM_UpdatePageData
        5. 5.2.2.5 EEPROM_Write_Page
      3. 5.2.3 64-Bit Mode Functions
        1. 5.2.3.1 EEPROM_64_Bit_Mode_Check_EOS
        2. 5.2.3.2 EEPROM_Write_64_Bits
      4. 5.2.4 Functions Used in Both Modes
        1. 5.2.4.1 EEPROM_Erase
        2. 5.2.4.2 EEPROM_Read
      5. 5.2.5 Utility Functions
        1. 5.2.5.1 EEPROM_Write_Buffer
        2. 5.2.5.2 Erase_Bank
        3. 5.2.5.3 Set_Protection_Masks
        4. 5.2.5.4 Configure_Protection_Masks
        5. 5.2.5.5 Fill_Buffer
        6. 5.2.5.6 ClearFSMStatus
    3. 5.3 Testing Example
  9. Ping-Pong Emulation
    1. 6.1 User-Configuration
      1. 6.1.1 EEPROM_PingPong_Config.h
      2. 6.1.2 F29H85x_EEPROM_PingPong.c
    2. 6.2 EEPROM Functions
      1. 6.2.1 Initialization and Setup Functions
        1. 6.2.1.1 Configure_Device
        2. 6.2.1.2 EEPROM_Config_Check
      2. 6.2.2 Page Mode Functions
        1. 6.2.2.1 EEPROM_GetValidBank
        2. 6.2.2.2 EEPROM_UpdateBankStatus
        3. 6.2.2.3 EEPROM_UpdatePageStatus
        4. 6.2.2.4 EEPROM_UpdatePageData
        5. 6.2.2.5 EEPROM_Write_Page
      3. 6.2.3 64-Bit Mode Functions
        1. 6.2.3.1 EEPROM_64_Bit_Mode_Check_EOS
        2. 6.2.3.2 EEPROM_Write_64_Bits
      4. 6.2.4 Functions Used in Both Modes
        1. 6.2.4.1 EEPROM_Erase_Inactive_Unit
        2. 6.2.4.2 EEPROM_Read
        3. 6.2.4.3 EEPROM_Erase_All
      5. 6.2.5 Utility Functions
        1. 6.2.5.1 EEPROM_Write_Buffer
        2. 6.2.5.2 Erase_Bank
        3. 6.2.5.3 Configure_Protection_Masks
        4. 6.2.5.4 Set_Protection_Masks
        5. 6.2.5.5 Fill_Buffer
        6. 6.2.5.6 ClearFSMStatus
    3. 6.3 Testing Example
  10. Application Integration
  11. Flash API
    1. 8.1 Flash API Checklist
      1. 8.1.1 Flash API Do's and Do Not's
  12. Source File Listing
  13. 10Troubleshooting
    1. 10.1 General
  14. 11Conclusion
  15. 12References

EEPROM_64_Bit_Mode_Check_EOS

The EEPROM_64_Bit_Mode_Check_EOS() provides functionality for determining if the EEPROM unit is full and assigning the proper address, if required. If a full EEPROM unit is detected, the unit is flagged for erasure and the pointers are moved to the other, clean, unit.

First, the end address of EEPROM is retrieved according to the device being used and the configuration. The END_OF_SECTOR directive is set in the EEPROM_Config.h file.

uint8_t* End_Address = (uint8_t*) END_OF_SECTOR;

Next, the EEPROM bank pointer is compared to the end address. If writing 64 new bits would go beyond the end address, the unit is full and needs to be erased. The active EEPROM unit is switched, new Write/Protection masks are configured, the Erase_Inactive_Unit flag is set, and the EEPROM EEPROM Bank Pointer is reset to the beginning of the newly active EEPROM unit.

if (Bank_Pointer > End_Address - WRITE_SIZE_BYTES)
{
    EEPROM_ACTIVE_UNIT ^= 1;
    Set_Protection_Masks();
    Erase_Inactive_Unit = 1;
    RESET_BANK_POINTER;
}