SPRADL5 April 2025 AM2612 , AM2631 , AM2632 , AM2634 , AM263P2 , AM263P4
IO-Link is an open standard protocol addressing the need for intelligent control of small devices such as sensors and actuators, allowing a seamless data flow from the sensor to the control level. This standard provides low-speed point-to-point serial communication between a device and a master that normally serves as a gateway to a field bus and PLC. The intelligent link established enables ease of communication for process data exchange, configuration, and diagnostics. Data rates range up to 230,4kbps with a minimum cycle time of 400μs. An IO-Link port can be used with all the benefits of IO-Link or an alternative in Fallback Mode as Digital I/O. The capabilities of a device are described in the IO Device Description (IODD). There is the possibility to exchange cyclic process-data, device parameters, and diagnostic data. The many advantages of an IO-Link system include standardized wiring, increased data availability, remote monitoring and configuration, simple replacement of devices, and advanced diagnostics.
Figure 6-1 IO-LINK Solution Using AM261x| Feature | Description | Status/Implementation |
|---|---|---|
| IO-Link Type | PRU_ICSS based IO-Link Master | Supported |
| IO-Link Standards | IO-Link Specification IEC 61131-9 | V1.1.2 (V1.0 backwards compatible) and V1.1.3 |
| Communication Classes | Com ports and baud rate | Com1, Com 2, Com 3 (4.8, 38.4, 230.4 Kbit/s) |
| IO-Link Stack | Hardware interface (BSP, HW control) | All supported |
| Message handler | ||
| Application layer (on-request data objects, process data objects) | ||
| Standard Master Interface via UART | ||
| Standard Master Interface via API | ||
| PRU FW Features | No. of Channels | 8 |
| Cycle time(8 Ports) | 400μs | |
| Checksum calculation and verification | Both supported | |
| Time control and monitoring per port | Yes | |
| Device Configuration | IO-Link Master Configuration Tool | Available |