SPRADN0 December 2024 F29H850TU , F29H859TU-Q1
A shell script, build_cmake.sh is provided to automate the CMake project build. The script encapsulates the steps below on building a CMake project:
The generated executable is called uart_flash_programmer under the build folder.
Both executable generated by Visual Studio and CMake have the exact same utility and are used in the same fashion. In the subsequent section, uart_flash_programmer.