SPRADP0 December   2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1List of Acronyms
  5. 2Software Setup
  6. 3Hardware Setup
    1. 3.1 AM263x Connections
    2. 3.2 AM263Px Connections
    3. 3.3 Lauterbach® Connections
  7. 4Building MCU_PLUS_SDK Examples
    1. 4.1 CCS Import And Build
    2. 4.2 Command Line Build
  8. 5CMM Scripts
    1. 5.1 AM263x CMM Script
    2. 5.2 AM263Px CMM Script
  9. 6Flashing SBL Null
    1. 6.1 Using UniFlash tool
    2. 6.2 Using Command Line Python Scripts
  10. 7Debugging with Trace32 Software
  11. 8Summary
  12. 9References

Hardware Setup

The hardware needed to enable Lauterbach® trace are listed below:

  1. AM26x microcontroller:
    1. AM263x controlCARD: TMDSCNCD263.
    2. AM263Px controlCARD: TMDSCNCD263P.
  2. HSEC dock and breakout board: TMDSHSECDOCK-AM263.
  3. Standard power supply for the HSEC Dock breakout board.
  4. USB Type A to USB micro-B cable for JTAG, XDS110 connection to the AM26x microcontroller.
  5. Lauterbach connector adapter.
  6. Trace probe.
  7. PowerView Trace.
  8. JTAG cable.
  9. Power supply to Lauterbach.
  10. Trace ribbon cable.