SPRUIJ6A June   2018  – January 2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Getting Familiar With the Docking Station
    1. 2.1 HSECDOCK Docking Station Features
    2. 2.2 Assumed Operating Conditions
    3. 2.3 Using the Docking Station
    4. 2.4 Design Files
  4. 3Hardware References
  5. 4Revision History

Using the Docking Station

For the docking station to work, it must be powered. This could be accomplished in two ways:

  • By inputting 5VDC through J1. Switch SW1 must be toggled to the EXT-ON side.
  • By connecting a USB cable to J17. Switch SW1 must be toggled to the USB-ON side. Note that this USB connector is used solely to power the board and does not support any emulation function.

Note that the only active component on the board is the 5 V to 3.3 V LDO Linear Regulator. Both 5V and 3.3 V are supplied to the docked controlCARD.