SPRUIR3B September   2019  – June 2022

 

  1.   F280025C controlCARD Information Guide
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware Quick Setup Guide
  5. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  6. 4Getting Familiar With the controlCARD
    1. 4.1 F280025C controlCARD Features
    2. 4.2 Assumed Operating Conditions
    3. 4.3 Using the controlCARD
    4. 4.4 Experimentation Software
  7. 5Special Notes
    1. 5.1 XDS100v2 Emulator and SCI (UART) Connectivity
    2. 5.2 Clocking Methodology
    3. 5.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  8. 6Hardware References
  9. 7Revision History

Clocking Methodology

This controlCARD is required to support a broad range of TI's baseboards. Several designs rely on GPIO18 and GPIO19 for SPIA , while others require these GPIO to be utilized as a precision clock input source. To accommodate both of these systems a switch (S3) has been added to the design. This methodology should not be used in a final system as it increases EMI emissions and creates robustness susceptibilities. It is up to the system designer to choose the best way to implement the clocking circuity for a given system.