SPRUIW3 October 2021 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
Table 2-3 outlines the migration moving from F28004x/F28003x to F28003x/F28004x, respectively.
For the color legend, see Figure 2-3 and Figure 2-4.
| Pin No | Pin Name | Transition Type | Action | ||
|---|---|---|---|---|---|
| F28004x | F28003x | F28003x to F28004x | F28004x to F28003x | ||
| Minor Incompatibility - Signals in Common (1) | |||||
| 6 | A6, PGA5_OF | A6 | Common Analog Channel | Use A6 | |
| 7 | B2, C6, PGA3_OF | B2, C6 | Use B2 or C6 | ||
| 8 | B3, VDAC | A3, B3, C5 VDAC | Use B3 or VDAC | ||
| 9 | A2, B6, PGA1_OF | A2, B6, C9 | Use A2 or B6 | ||
| 11 | PGA5_IN, C4 | A14, B14, C4 | Use C4 | ||
| 12 | PGA1_IN, C0 | A11, B10, C0 | Use C0 | ||
| 13 | PGA3_IN, C2 | A5, B12, C2 | Use C2 | ||
| 14 | A1, DACB_OUT | A1, B7, DACB_OUT | Use A1 or DACB_OUT | ||
| 18 | C1 | A12, C1 | Use C1 | ||
| 19 | PGA4_IN, C3 | A7, C3 | Use C3 | ||
| 23 | C14 | A4, B8, C14 | Use C14 | ||
| 24 | B4, C8 | A9, B4, C8 | Use B4 or C8 | ||
| 42 | X1 | GPIO19, X1 | Common Clock | GPIO19 not available for use | |
| 54 | GPIO23_VSW | GPIO23 | Common GPIO | Do not use DCDC. GPIO22 & GPIO23 available for use | |
| 56 | GPIO22_VFBSW | GPIO22 | |||
| Major Incompatibility - Different Signals and Types | |||||
| 10 | PGA1_GND, PGA3_GND, PGA5_GND | A15, B9, C7 | PGA Ground to ADC Channel | Tie to VSS | |
| 20 | PGA2_GND, PGA4_GND, PGA6_GND | A8, B0, C11 | |||
| 55 | VSS_SW | GPIO41 | Ground to GPIO | Tie to VSS through 0-Ohm resistor. Depopulate resistor when using F28003x and enable internal pull-up for the GPIO | |
| 53 | VDDIO_SW | GPIO40 | Power to GPIO | Tie to VDDIO through 0-Ohm resistor. Depopulate resistor when using F28003x and enable internal pull-up for the GPIO | |
| (Non-Q Variant) Major Incompatibility - Different Signals and Types | |||||
| 46 | VREGENZ | GPIO39 | External VREG not supported. Tie to VSS through 0-Ω resistor. Depopulate resistor when using F28003x and enable internal pull-up for the GPIO | ||
| (Q Variant) Major Incompatibility - Different Signals and Types | |||||
| 29 | FLT2 | GPIO13 | Flash Test Pins to GPIO | No connect. Enable internal pull-up for the GPIOs on F28003x | |
| 30 | FLT1 | GPIO12 | |||