SPRUIY2A November   2024  â€“ March 2025 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   Read This First
    1.     About This Manual
    2.     Related Documentation from Texas Instruments
    3.     Glossary
    4.     Support Resources
    5.     Trademarks
  3. 1Architecture Overview
    1. 1.1 Introduction to the CPU
    2. 1.2 Data Type
    3. 1.3 C29x CPU System Architecture
      1. 1.3.1 Emulation Logic
      2. 1.3.2 CPU Interface Buses
    4. 1.4 Memory Map
  4. 2Central Processing Unit (CPU)
    1. 2.1 C29x CPU Architecture
      1. 2.1.1 Features
      2. 2.1.2 Block Diagram
    2. 2.2 CPU Registers
      1. 2.2.1 Addressing Registers (Ax/XAx)
      2. 2.2.2 Fixed-Point Registers (Dx/XDx)
      3. 2.2.3 Floating-Point Register (Mx/XMx)
      4. 2.2.4 Program Counter (PC)
      5. 2.2.5 Return Program Counter (RPC)
      6. 2.2.6 Status Registers
        1. 2.2.6.1 Interrupt Status Register (ISTS)
        2. 2.2.6.2 Decode Phase Status Register (DSTS)
        3. 2.2.6.3 Execute Phase Status Register (ESTS)
    3. 2.3 Instruction Packing
      1. 2.3.1 Standalone Instructions and Restrictions
      2. 2.3.2 Instruction Timeout
    4. 2.4 Stacks
      1. 2.4.1 Software Stack
      2. 2.4.2 Protected Call Stack
      3. 2.4.3 Real Time Interrupt / NMI Stack
  5. 3Interrupts
    1. 3.1 CPU Interrupts Architecture Block Diagram
    2. 3.2 RESET, NMI, RTINT, and INT
      1. 3.2.1 RESET (CPU reset)
        1. 3.2.1.1 Required Instructions (RESET)
      2. 3.2.2 NMI (Non-Maskable Interrupt)
        1. 3.2.2.1 Blocking and Masking (NMI)
        2. 3.2.2.2 Signal Propagation (NMI)
        3. 3.2.2.3 Stack (NMI)
        4. 3.2.2.4 Required Instructions (NMI)
      3. 3.2.3 RTINT (Real-Time Interrupt)
        1. 3.2.3.1 Blocking and Masking (RTINT)
        2. 3.2.3.2 Signal Propagation (RTINT)
        3. 3.2.3.3 Stack (RTINT)
        4. 3.2.3.4 Required Instructions (RTINT)
      4. 3.2.4 INT (Low-Priority Interrupt)
        1. 3.2.4.1 Blocking and Masking (INT)
        2. 3.2.4.2 Signal Propagation (INT)
        3. 3.2.4.3 Stack (INT)
    3. 3.3 Conditions Blocking Interrupts
      1. 3.3.1 ATOMIC Counter
    4. 3.4 CPU Interrupt Control Registers
      1. 3.4.1 Interrupt Status Register (ISTS)
      2. 3.4.2 Decode Phase Status Register (DSTS)
      3. 3.4.3 Interrupt-Related Stack Registers
    5. 3.5 Interrupt Nesting
      1. 3.5.1 Interrupt Nesting Example Diagram
    6. 3.6 Security
      1. 3.6.1 Overview
      2. 3.6.2 LINK
      3. 3.6.3 STACK
      4. 3.6.4 ZONE
  6. 4Addressing Modes
    1. 4.1 Addressing Modes Overview
      1. 4.1.1 Documentation and Implementation
      2. 4.1.2 List of Addressing Mode Types
        1. 4.1.2.1 Additional Types of Addressing
      3. 4.1.3 Addressing Modes Summarized
    2. 4.2 Addressing Mode Fields
      1. 4.2.1 ADDR1 Field
      2. 4.2.2 ADDR2 Field
      3. 4.2.3 ADDR3 Field
      4. 4.2.4 DIRM Field
      5. 4.2.5 Additional Fields
    3. 4.3 Alignment and Pipeline Considerations
      1. 4.3.1 Alignment
      2. 4.3.2 Pipeline Considerations
    4. 4.4 Types of Addressing Modes
      1. 4.4.1 Direct Addressing
      2. 4.4.2 Pointer Addressing
        1. 4.4.2.1 Pointer Addressing with #Immediate Offset
        2. 4.4.2.2 Pointer Addressing with Pointer Offset
        3. 4.4.2.3 Pointer Addressing with #Immediate Increment/Decrement
        4. 4.4.2.4 Pointer Addressing with Pointer Increment/Decrement
      3. 4.4.3 Stack Addressing
        1. 4.4.3.1 Allocating and De-allocating Stack Space
      4. 4.4.4 Circular Addressing Instruction
      5. 4.4.5 Bit Reversed Addressing Instruction
  7. 5Safety and Security Unit (SSU)
    1. 5.1 SSU Overview
    2. 5.2 Links and Task Isolation
    3. 5.3 Sharing Data Outside Task Isolation Boundary
    4. 5.4 Protected Call and Return
  8. 6Emulation
    1. 6.1 Overview of Emulation Features
    2. 6.2 Debug Terminology
    3. 6.3 Debug Interface
    4. 6.4 Execution Control Mode
    5. 6.5 Breakpoints, Watchpoints, and Counters
      1. 6.5.1 Software Breakpoint
      2. 6.5.2 Hardware Debugging Resources
        1. 6.5.2.1 Hardware Breakpoint
        2. 6.5.2.2 Hardware Watchpoint
        3. 6.5.2.3 Benchmark Counters
      3. 6.5.3 PC Trace
  9. 7Revision History

Data Type

The C29x CPU supports the following data types in memory:

Support 8, 16, 32, 64 Data Types: The CPU supports 8-, 16-, 32-, and 64-bit operations. The CPU can read and write to memory 8-, 16-, 32-, and 64-bit sized data in a single operation (cycle).

Little-Endian Format: All data and registers use little-endian format.

Data Aligned to Word Size Boundaries: A 16-bit access needs to be aligned to a 16-bit word boundary (Address Line 0 = 0). A 32-bit access needs to be aligned to a 32-bit word boundary (Address Lines 1,0 = 0,0). A 64-bit access needs to be aligned to a 64-bit word boundary (Address Lines 2,1,0 = 0,0,0).

32-bit and 64-bit Floating Point: The C29x CPU supports 32-bit and 64-bit floating-point operations using the IEEE format. The values can be moved between fixed-point and floating-point registers without incurring memory stalls.

C Compiler Data Type Compatibility:

Size C29x CPU Data Type Definitions
char 8 bits
short 16 bits
int 32 bits
long 32 bits
long long 64 bits
float 32 bits
double 64 bits
long double 64 bits
pointer 32 bits