The emulation logic includes the
following features. For more details about these features, see Chapter 6 for more details.
- Code Execution control
- Ability to download
code
- Support for
breakpoints/watchpoint
- Run, Halt,
single-stepping
- System Visibility
- Access to System
memory
- Access to Peripheral
memory
- Real-time access to
memory/peripherals without halting the CPU
- Cross Triggering
- Mapping events from one
CPU subsystem to another
- Event actions are handled
in the respective CPU sub system
- Security
- Access paths for security
challenge response from the debugger to HSM module/SSU based on the
device security architecture
- Profiling
- C29x CPU code profiling
is done using ERAD
- Trace
- C29x CPU trace is done
using ERAD PC Discontinuity trace
- Reset
- Capability for CPU and
System reset using the debugger