SPRUIY2A November 2024 – March 2025 F29H850TU , F29H859TU-Q1
Instruction decode many not be able to form a legal packet due to packing errors or uncorrectable error or incorrect #delay setting. In such cases, timeout logic is used by CPU enters FAULT state. Timeout counter resets whenever new instruction enters pipeline (or) when HALT is entered. Timeout counter is incremented when no instruction is in D2. If the timeout counter ever exceeds the specified timeout value then CPU is taken to FAULT state.