SPRUIY2A November 2024 – March 2025 F29H850TU , F29H859TU-Q1
There two are additional types of addressing that can be implemented using instructions dedicated for the task. These instructions are used to take an address, and modify/compare the address while accessing the address. This allows for operations that normally require multiple instructions to occur in a single instruction. This eliminates the need for a dedicated addressing mode for such functionality. There is no performance impact when comparing native addressing-mode support to these instructions.