SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
For this combination the Tx Buffers section in the Message RAM is separated in two parts:
If the MCAN_TXBC[29-24] TFQS field is empty (zero) - only Dedicated Tx Buffers are used.
Tx prioritization:
Figure 13-218 shows Mixed Dedicated Tx Buffers/Tx FIFO example.
Figure 13-218 Mixed Dedicated Tx Buffers/Tx FIFO (example)