SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
This section describes the programming model of the multicontroller I2C controllers configured in I2C mode. Register names begin with I2Cn where 'n' is the instance number of an I2C module. The instance number starts from 0 and increments up based on the number of I2C instances available on the device.