SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Drivers are the software components which configure the various blocks present in the SoC as per the boot interface selected by the user.
Following are the drivers used:
QSPI: ROM configures QSPI to support fast single Read, Quad Read modes.
Flash interface: Handles flash read APIs for device info and high level APIs for data read
UART: Handles APIs for UART FIFO Write/Read in interrupt mode
EDMA: DMA module to transfer image from flash to internal L2 memory
RTI: Timer module to handle timeouts and logger timestamp
VIM: Vector interrupt module to handle interrupt routines and APIs to configure VIM