SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The HOST CPPI 3.0 Receive and Transmit interfaces are capable of supporting linerate on the Ethernet ports provided that the clock frequency is sufficient, and provided that the Host controller VBUSP read/write latency is low.