SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
For single-ended operation, the ADC input characteristics for values in the single-ended input model (see Figure 7-97) can be found in the device data sheet.
For differential operation, the ADC input characteristics for values in the differential input model (see Figure 7-98 ) can be found in the device data sheet.
These input models must be used along with actual signal source impedance to determine the acquisition window duration. See Section 7.4.2.18.2 for more information.