SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
| 70:64 | 63 | 62 | 61:60 | 59:0 |
| IGNBITS | RESERVED | (1h) | ENTRY_TYPE (2h) | IPV6ADR[127:68] |
Ignore Bits (IGNBITS)
Indicates the number of lower address bits to be ignored starting at bit zero. Ignored bits must be zero value in the table entry.
Table Entry Type (ENTRY_TYPE)
2h: VLAN entry
IPv6 Address - upper 60 bits (IPV6ADR[127:68])
Upper 60 bits of the 128-bit IPv6 Address. This address is split into three fields in the IPv6 High and IPv6 Low table entry. Any ignored bits must be zero in the table entries.